text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 1012 D

Catalog No. : G1012D

Description:  LAY-IN CHNL HGR LEN1-19/32 W1.5 STL

UPC: 785991783285

Lay-In Channel Hanger, Length 1-19/32 Inch, Height 4-3/16 Inches, Width 1-1/2 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting hangers

Application

Hinged channel hanger for 3 inches deep raceway channel.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Standard

UL E55274

Dimensions

Width

1-1/2 in

Length

1-19/32 in

Height

4-3/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 342601 N/A N/A N/A
CSA 63683000 468105 N/A N/A N/A
UL E55274 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here