Alternate Catalog No. : G 1012
Catalog No. : G1012
Description: LAY-IN CHNL HGR LEN1-9/32 W1.5 STL
UPC: 785991783278
Lay-In Channel Hanger, Length 1-19/32 Inch, Height 4-3/16 Inches, Width 1-1/2 Inch, Material Steel, Load Rating 500 Pounds
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting hangers |
|
Application |
Hinged channel hanger for raceway channel. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Number Of Holes |
1 |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Dimensions
|
Width |
1-19/32 in |
|
Length |
1-1/2 in |
|
Height |
3-1/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 15214000 | 342601 | N/A | N/A | N/A |
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
| UL | E55274 | N/A | RIYG | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |