Catalog No. : G.PX.16SW
Description: BRAID SELFWNDNG POLYE 150C NW16 BLK
UPC: 786209957160
Open Braided Hose, Self Winding - NW 16, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
UV Resistant, Free from Halogens |
|
Application |
Mechanical Protection |
Specifications
|
Flexibility |
High |
|
Material |
Polyester Monofil and Multifil Fibres |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW16 |
|
Length |
25 m |