Alternate Catalog No. : FXL 66-175 CU
Catalog No. : FXL66-175CU
Description: 175 SERIES BUS CONNECTOR COPPER
UPC: 783786265497
- Outlets Equipped with 1/2-13 UNC Hex-Head Screws with Captive Belleville Washers to Accept Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Rubber Insulation Ensures a Watertight Connection. Outlets Equipped with 1/2-13 UNC Hex-Head Screws with Captive Belleville Washers to Accept Two-Hole NEMA Aluminum or Copper Compression Lugs. All Connectors are 100 Percent Hi-Pot tested at 4000 Volts for 60 seconds. |
|
Application |
High Conductivity Copper Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
up to 1000 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Color |
Black |
|
Amperage Rating |
2000 A |
|
Insulation |
Uninsulated Bar |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
21 inch |