Catalog No. : FWRD-CRT
Description: AIRTIGHT RANGE DRYER PLASTIC BOX
UPC: 772197003729
Nonmetallic boxes used in residential construction and includes the foamed F series ideal for use in locations that require air-tight construction.
- Foam gasket.
- Volume 61.0 cu. In.
Descriptors
|
Category |
Specialty electrical boxes |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
|
Cable Entry |
4 |
|
Cubic Capacity |
61 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Nutek |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4.875 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Cover model |
None |