Catalog No. : FUB0620
Description: 32MM GS-PVC COAT CONDUIT 20M - BL
UPC: 5011949203556
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Connection for Conduit Systems |
Specifications
|
Radius |
165 mm |
|
Flexibility |
Medium |
|
Material |
Galvanized Steel Core with Copper Packing and PVC Covering |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
UL E76358, CSA |
Dimensions
|
Trade Size |
1 in , NC32 |
|
Outside Diameter |
33.1 mm |
|
Inside Diameter |
26.7 mm |
|
Length |
20 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
32 mm |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
33.1 mm |
|
Inner diameter |
26.7 mm |
|
Material |
Steel |
|
Surface protection |
Untreated |
|
Sheathing material 1st coating |
Copper, tinned |
|
Degree of protection (IP) |
IP67 |
|
Bending radius, static |
165 mm |
|
Colour |
Black |
|
Bending strength |
Flexible |
|
Approved according to DIN EN 61386-23 |
Y |
|
With approval according to UL |
Y |
|
Approved according to CSA |
Y |