Alternate Catalog No. : FTVB 175-22 CUAWR325
Catalog No. : FTVB175-22CUAWR325
Description: CU VISO BLOCK CONN, 3.25 BC
UPC: 75114401692
Tin Plated Copper VISO Block Connector with Black PVC Coating. Four FS 1175 EPDM Rubber Insulating Rocket/Towers, 4-3/4 inch Outside Diameter Bolt Circle with 3-1/4 inch Bolt Diameter. Less Than 1000 Volts. 4-51/64 inch wide x 11-1/8 inch tall. Hardware includes (8) 1/2-13 UNC-2A Zinc Plated Steel Bolts with Captive Belleville Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Hardware includes (8) 1/2-13 UNC-2A Zinc Plated Steel Bolts with Captive Belleville Washers. |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
4 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Black PVC Coating and EPDM Rubber Insulated Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4-51/64 inch wide x 11-1/8 inch tall |
Documents/Support Tools
|
SDS |