Alternate Catalog No. : FTVB 175-22 AWR 283
Catalog No. : FTVB175-22AWR283
Description: AL VISO BLOCK CONN, 2.83 INCH BC
UPC: 75114417303
Aluminum Viso Block Connector, (4) FS 175 Towers, Towers are 1-3/4 inch wide with Two Taps at 1/2-13 UNC-2B on 1-3/4 inch center, Tower Base is 4.55 x 5 inch. Bolt Circle is 2.83 inch, Includes Insulating Rockets.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Insulating Rockets |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |