Alternate Catalog No. : FTVB 175-22-90CUR4
Catalog No. : FTVB175-22-90CUR4
Description: COPPER CONNECTOR, 4.38 BC 90 DEGREE
UPC: 75114410335
Tin Plated Copper Viso Block Connector, (4) FS 175 Towers Bend 90 Degrees, 4.38 Bolt Circle, with Four Insulating Rockets, Less Than 1000 Volts. Length 9-7/8 Inch, Black PVC Coating. Assembled with Eight 1/2-13 UNC-2A Zinc Plated Steel Bolts with Captive Belleville Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
90 Degree Bend |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
TIn Plated , PVC Coated |
|
Voltage Rating |
less than 1000 V |
|
Insulation |
Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 9-7/8 in |
Documents/Support Tools
|
SDS |