Alternate Catalog No. : FTVB1000-33CUAWR438
Catalog No. : FTVB100033CUAWR438
Description: CU NETWK CONN, 1/0-1000, 4.38 BC
UPC: 75114392280
Tin Plated Copper Network Connector, (6) 1/0 to 1000 kcmil Outlets 4-3/8 inch Bolt Circle with (6) Insulating Rockets. Two Holes per Port - Tapped at 7/8-14 UNF-2B (Two Rows of Three Ports). 10-7/16 inch tall, 7-7/64 x 5 inch wide Port Base attached to 5-1/2 inch Outside Diameter Bolt Circle. Black PVC Coating. Includes (6) Plugs with Tethers, (12) 7/8-14 x 1-5/16 inch Screws, (8) Stainless Steel 10-24 x 1 inch Screws. Silicon Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes (6) Plugs, (12) 7/8-14 UNF-2B x 1.312 inch Screws, (8) Stainless Steel 10-24 x 1 inch Screws. Silicon Grease. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Black PVC Coating and EPDM Rubber Insulated Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10-7/16 inch tall, 5-1/2 inch wide Base Diameter. |
Documents/Support Tools
|
SDS |