Alternate Catalog No. : FTVB1000-22CUAWR325
Catalog No. : FTVB100022CUAWR325
Description: CU NETWORK CONN, 1/0-1000,3.25IN BC
UPC: 75114393263
Tin Plated Copper Network Connector, (4) 1/0 to 1000 kcmil Outlets 3-1/4 inch Bolt Circle with (4) Insulating Rockets. 10-7/16 inch tall, 4-3/4 inch wide Base. Black PVC Coating. Includes (6) Plugs with Tethers, (8) 7/8-14 x 1-5/16 inch Screws, (8) Stainless Steel 10-24 x 1-1/4 inch Screws. Silicon Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes (6) Plugs with Tethers, (8) 7/8-14 x 1-5/16 inch Screws, (8) Stainless Steel 10-24 x 1-1/4 inch Screws. Silicon Grease. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Black PVC Coating and EPDM Rubber Insulated Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10-7/16 inch tall |
Documents/Support Tools
|
SDS |