Alternate Catalog No. : FTUH 750-33-1 AWR
Catalog No. : FTUH750-33-1AWR
Description: SUBMERSIBLE XFORMER CONN
UPC: 75114336772
Submersible Stud-Mount Transformer Connector. Aluminum Connector with PVC Coating. 7-1/8 inch long x 7-3/4 inch high, with Total 6 Horizontal Wire Ports with 2 Holes per Port (Tapped 7/8-14 UNF-2B) (two Rows of Three). AWR - Includes (6) Insulating Rockets, (12) 7/8-14 x 1-5/16 inch Screws, (1) Steel 1-14 Jam Nut, (1) Adapter, Silicone Grease, (1) Black Cap and Installation Instructions. Wire Range 1/0 to 750 kcmil.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
PVC Coating, Insulating Rockets, Hardware |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Black |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7-1/78 x 7-3/4 in |