Alternate Catalog No. : FTU 95-6
Catalog No. : FTU95-6
Description: AL SCREWON CONN 5/8IN STUD 6OUTL 10
UPC: 783786727377
- PVC-Insulated Aluminum Body Keeps Out Moisture While Maintaining High Conductivity
- Internal/External Threaded Bushing Adapter Included with FTU 95 Series Enables Removal of Connector Without Disassembling Individual Cables
- Dual-Rated for use with Aluminum or Copper Lugs from #8 to 350 kcmil
- All Flood-Seal Connectors Comply with ANSI C119.4 Standards
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
PVC Insulated Aluminum Body keeps our moisture while maintaining high Conductivity. Internal/External Threaded Bushing Adapter included with FTU 95 Series enables removal of connector without disassembling individual cables. Dual Rated for use with Aluminum or Copper Lugs from 8 to 350 kcmil. |
|
Application |
For Use with Aluminum or Copper Lugs up to 500 kcmil. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#8 to 350 kcmil |
|
Material |
Aluminum Connector, PVC Insulated |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
10 inch |
Documents/Support Tools
|
SDS |