Alternate Catalog No. : FTU 6 NAWR
Catalog No. : FTU6NAWR
Description: AL 125 SERIES SCREWON TRANS CONNCTR
UPC: 75114334792
Black PVC Coated Aluminum Flood Seal 125 Series Screw-on Transformer Connectors for Wire Size #12-500 kcmil, Stud size 5/8 inch, length 10-3/4 inch, Height 6-15/16 inch, Outlets 6. Bolt Holes per outlet is 2. Complete Assembly with Six CSN 2011 Insulating Rockets. Hardware included (12) 1/2-13 x 1 inch, and (1) 5/8-11 Steel Jam Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
- Heavy PVC-Insulated Aluminum Body Keeps Out Moisture while Maintaining High Conductivity
- Offset Handle Design Positions Cable Weight Close to Tank Wall
- Outlets Equipped with 1/2 inch Plated Steel Hex-Head Bolts with Captive Belleville Washers to Accept Standard One-Hole or Two-Hole NEMA Aluminum or Copper Lugs
- Comply with ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Hardware and Insulating Rockets |
|
Application |
Stud-Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Black |
|
Insulation |
EPDM Rubber Rockets |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
10-3/4 in |
Documents/Support Tools
|
SDS |