Alternate Catalog No. : FTU 6 N
Catalog No. : FTU6N
Description: AL SCREWON CONN 5/8INSTUD 6OUTL 12H
UPC: 783786727339
- Heavy PVC-Insulated Aluminum Body Keeps Out Moisture while Maintaining High Conductivity
- Offset Handle Design Positions Cable Weight Close to Tank Wall
- Outlets Equipped with 1/2 inch Plated Steel Hex-Head Bolts with Captive Belleville Washers to Accept Standard One-Hole or Two-Hole NEMA Aluminum or Copper Lugs
- Comply with ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Heavy PVC Insulated Aluminum Body keeps our moisture while maintaining high Conductivity. Dual Rated for use with Aluminum or Copper Lugs from 12 to 500 kcmil. Offset handle design positions cable weight close to tank wall. Outlets equipped with 1/2 inch Hex-head bolts with captive Belleville washers accept standard one-hole or two-hole NEMA Aluminum or Copper lugs. |
|
Application |
For Use with Aluminum or Copper Lugs up to 500 kcmil. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Material |
Aluminum Connector, PVC Insulated |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
10-5/8 inch, height 6-15/16 inch |
Documents/Support Tools
|
SDS |