Alternate Catalog No. : FTU 1-44 NAWR
Catalog No. : FTU1-44NAWR
Description: AL SCREW-ON CONN 1 INCH STUD
UPC: 75114357982
Black PVC Coated Aluminum Screw-On Connector, 1 Inch Stud Size, Double Row Configuration, 7-1/8 inch Length, 6-15/16 inch Width, 8 Outlets (two Rows of Four), with 8 Insulating Rockets. Heavy PVC Insulated Aluminum Body. Bolt Hole 1/2 inch. Greater than 1000 Volts. Includes Hardware (16) 1/2-13 x 1 inch Screws, (1) Steel 1-14 Jam Nut. Connector 6-15/16 inch Tall x 7-1/8 inch wide.
View More
View Less
For more info visit:
electrification.us.abb.com
- Heavy PVC-Insulated Aluminum Body Keeps Out Moisture while Maintaining High Conductivity
- Offset Handle Design Positions Cable Weight Close to Tank Wall
- Outlets Equipped with 1/2 inch Plated Steel Hex-Head Bolts with Captive Belleville Washers to Accept Standard One-Hole or Two-Hole NEMA Aluminum or Copper Lugs
- Comply with ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Hardware and Insulating Rockets |
|
Application |
Stud-Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Black |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7-1/8 in |
Documents/Support Tools
|
SDS |