Alternate Catalog No. : FTU 1-125-3 AWR
Catalog No. : FTU1-125-3AWR
Description: AL 125 SERIES SCREWON TRANS CONNCTR
UPC: 75114327671
Black PVC Coated Aluminum, Screw-on Transformer Connector. 5 inch wide. Three 1-Hole Outlets with Insulating Rockets and Screws. Includes Adapter and EPDM Rubber Stud Cover and Steel Jam 1-14 Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
- Heavy PVC-Insulated Aluminum Body Keeps Out Moisture while Maintaining High Conductivity
- Offset Handle Design Positions Cable Weight Close to Tank Wall
- Outlets Equipped with 1/2 inch Plated Steel Hex-Head Bolts with Captive Belleville Washers to Accept Standard One-Hole or Two-Hole NEMA Aluminum or Copper Lugs
- Comply with ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 3 Tower Connector, Rockets and Hardware and Adapter and Stud Cover |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Insulation |
EPDM Rubber Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5 Inch |
Documents/Support Tools
|
SDS |