text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTU-HS KIT

Catalog No. : FTU-HSKIT

Description:  HEAT SHRINK KIT

UPC: 783786727049

Heat Shrink Kit includes Heat Shrink Tubing - (1) 3 inches long x 2 inch Diameter tubing and (1) 3 inch long x 2.7 inch Diameter tubing, plus an instruction sheet.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Application

Seal and Protect Connections, Provides Abrasion Resistance and Environmental Protection

Specifications

Connection

Slip-On

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Size

3 inches long x 2 inch Diameter, 3 inch long x 2.7 inch Diameter

Documents/Support Tools

Instruction Sheet

Click here