Alternate Catalog No. : FTT 22-175-15CUAWR
Catalog No. : FTT22-175-15CUAWR
Description: CU CLAMPON CONN VERT CABLE 4OUT AWR
UPC: 75114423021
- Compact Design Conserves Vault and Manhole Space - and Often Eliminates the Need for Auxiliary Buses
- Clamp-Style Base Provides 3-1/4 inch of Stud Contact and Eliminates the Need for a Jam Nut
- Rubber Gasket Ensures Secure Closure between Connector Halves
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Vertical Cable Leads. Compact design conserves vault and manhole space and often eliminates the need for auxiliary buses. Clamp Style base provides 3-1/4 inch of stud contact and eliminates the need for a jam nut. Rubber gasket ensures closure between connector halves. |
|
Application |
Convenient multi-tap connections to power transformers and network protectors. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
up to 1000 kcmil |
|
Material |
Copper |
|
Finish |
TIn Plated , PVC Coated |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9-3/8 inch Tall x 4-3/4 inch Wide |