Catalog No. : FTN500-55-6NTNIPSS
Description: AL TRANS CONN W/INSULATED PAD
UPC: 75114428965
Aluminum Flood Seal Transformer Connector, (10) #2-500 MCM Cable Outlets, Black PVC Insulated Base/Pad has Six-Hole Nema Pad with Plugs and Tethers. Comes with (10) Flood Seal Insulating Sleeves/Rockets. Includes Grease and Hardware - Screws, Washers (Flat and Belleville). Dimensions (not counting Rockets) 12-7/8 inch tall x 10-5/8 inch wide x 4-1/8 inch deep. Pad is 4 inch wide x 6 inch tall.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Insulated Pad, Insulating Rockets |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated, PVC Coating |
|
Color |
Black PVC |
|
Insulation |
Yes, PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12-7/8 x 10-5/8 x 4-1/8 in |
Documents/Support Tools
|
SDS |