Alternate Catalog No. : FTN 175-6 R
Catalog No. : FTN175-6R
Description: FLOODSEAL ALUM TFR SPADE CONN 6 TOW
UPC: 783786726851
Flood Seal, Aluminum Transformer Spade Connector, Dual Rated Aluminum and Copper, Six Towers, Right Hand Pad with (4) 9/16 inch holes on 1-3/4 inch Centers. 3-3/4 inch long x 3-13/16 inch wide x 3/4 inch thick. Black PVC Coated. 14-1/4 inch wide x 10-1/4 inch long (pad side). Each Tower has (2) Holes Tapped 1/2-13 UNC-2B on 1-3/4 inch centers. Includes 12 Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs.
- Flood-Seal EPDM Rubber Insulating Sleeves are Available to Fully Insulate Outlets.
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers.
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- maximum Contact Ensures Cooler Operating, More Reliable Connections.
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression connector |
|
Special Features |
PVC Coating, No PVC on Pads. Includes 12 HS Screws. Right Handed. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 12.250 inches x 10.250 inches. |
|
Bolt Size |
1/2 in |