Alternate Catalog No. : FTN 175-66 CPCUTNAWR
Catalog No. : FTN175-66CPCUTNAWR
Description: CU TRANS SPADE CONN 12OUTL W/RCKTS
UPC: 783786726882
Tin Plated Copper Pad-Mount 175 Series Transformer Spade Connector Kit - Double Row Style, Outlets 12, Length 14 1/4 inch x 12.25 inch Tall, with (12) FS 1175 Insulating Rockets. Pad is .75 inch thick x 4 inch wide x 4.25 inch tall. 4-Holes on 1.765 inch spacing. Black PVC Coating, Includes 24 Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
14-1/4 inch x 12-1/4 inch |