Alternate Catalog No. : FTN 175-66 CPAWR
Catalog No. : FTN175-66CPAWR
Description: TRANSF.SPADE CON.12-POS W/ROCKETS
UPC: 75114233873
PVC Coated Aluminum Transformer Spade Connector, Total 12 Tower/positions (two rows of six), Cable Range 4/0 to 1000 kcmil Aluminum or Copper, Water Tight, Assembled with Insulating Rockets, Center-formed Pad usable area 4 x 4 x 3/4 inch thick with four 9/16 inch Diameter holes on 1-3/4 inch centers. Connector Height 12-1/4 inch, Width 14-1/4 inch, Includes 24 1/2-13 UNC-2B Screws and 12 Insulating Rockets.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
PVC Coated, Includes Insulated Rockets and Hardware |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Black |
|
Insulation |
EPDM Rubber Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
14-1/4 in |