Alternate Catalog No. : FTN 175-5 PKLRAWR
Catalog No. : FTN175-5PKLRAWR
Description: TRANSFORMER NEMA PAD CONN.1000 MCM
UPC: 783786786138
Aluminum Transformer Spade Connector Kit , NEMA Pad, 1000 mcm, Aluminum and Copper, Water Tight, Assembled with (10) Insulating Rockets, 11-3/4 inch. 1 Left Hand Style and 1 Right Hand Style. 5 Tower/positions each Connector, Total of 10 Outlets. Each Section is 11.75 inch wide, Pad is .75 inch thick. Silicone Grease is Included.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Insulating Rocket |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
11.75 inch wide |
Documents/Support Tools
|
SDS |