Alternate Catalog No. : FTN 175-55-6 NLCUTN
Catalog No. : FTN175-55-6NLCUTN
Description: COPPER 6 HOLE NEMA FTN 175-55
UPC: 75114204088
Tin Plated Copper Transformer Spade Connector, 6 hole NEMA Pad - .75 inch thick x 4 inch wide on top angled to 8 inch wide on bottom of pad x 6.625 inch Tall - Welded to Two Rows of 5 Towers. 11.75 inch wide. Gray PVC Coating. Includes 20 Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
11-3/4 inch |