Alternate Catalog No. : FTN 175-4 PKLRAWR
Catalog No. : FTN175-4PKLRAWR
Description: AL TRANS SPADE CONN AL/CU 4TWR
UPC: 783786726714
Flood Seal Aluminum Transformer Spade Connector Kit, Aluminum-Copper, Assembled with (8) Insulating Rockets, 9-1/4 inch. 1 Left Hand Style and 1 Right Hand Style Connector. Four Towers each - Total of 8 Outlets. Each Section is 9.25 inch wide x 10.25 inch tall (Rocket Length not included), Pad is 3.81 inch wide x 4 inch tall x .75 inch thick.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Insulating Rocket |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
9.25 inch wide x 10.25 inch tall |
Documents/Support Tools
|
SDS |