Alternate Catalog No. : FTN 175-4 L
Catalog No. : FTN175-4L
Description: FLOOD SEAL ALUM TFR SPADE CONN 4LH
UPC: 783786726707
Flood Seal Aluminum Transformer Spade Connector, Aluminum-Copper, Four 2-Hole Towers, Pad on left hand side. 9.25 inch wide x 10.25 inch tall. 4-Hole Pad is 3.810 inch wide x 3.75 inch tall x .75 inch thick. Black PVC Coating. Includes 8 Screws for Towers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
9.25 inch wide x 10.25 inch tall. |