Alternate Catalog No. : FTN 175-44 CUAWR
Catalog No. : FTN175-44CUAWR
Description: FLOOD SEAL NEMA SPADE BUS 4-HOLE
UPC: 783786782499
Copper Transformer Spade Connector, Water Tight, NEMA 4 Hole, Assembled with Insulating Rockets, 9-1/4 inch. Assembled with (8) Insulating Rockets. 11.125 inch Tall x 9.25 inch wide. 4-Hole Pad is 4 inch wide x 5.375 inch tall x .75 inch thick. Black PVC Coating. Includes 16 Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Copper |
|
Finish |
Bare |
|
Color |
Black |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
9-1/4 inch |