Alternate Catalog No. : FTN 175-44 AWR
Catalog No. : FTN175-44AWR
Description: AL TRANS SPADE CONN 2ROW 8OUT W/RCK
UPC: 783786726745
Aluminum Pad-Mount 175 Series Transformer Spade Connector - Double Row Style, Outlets 8, 2-Holes per Outlet, Length 9 1/4 inch wide. Black PVC Coating, Includes 16 Screws for Towers. Pad is on Left Hand Side, with 4-Holes, .562 inch Diameter, 4 inch wide x 4.5 inch tall x .75 inch thick. Includes (8) FS 1175 Insulating Rockets and (16) Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
9-1/4 inch |