Alternate Catalog No. : FTN 175-44-90 AWR
Catalog No. : FTN175-44-90AWR
Description: PAD MOUNT TRANSFORMER CONNECTOR
UPC: 75114374811
Flood Seal, Aluminum Transformer Connector, with 90 degree pad, Cable Range 4/0 to 1000 kcmil Aluminum or Copper, Total 8 Towers with two rows of four towers, Assembled with Insulating Rockets. Connector is 9-1/4 inch x 4-3/4 inch wide. Upright Pad 4 x 4-1/2 inch and is positioned on left side of connector. 90 Degree Pad is Welded to upright, Contact area is 4 x 4 inch, Pad is 15/16 inch thick with four 9/16 inch Diameter holes on 1-3/4 inch Centers. Connector is PVC coated.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
90 Degree Pad, Includes Hardware and Insulating Rockets |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Black |
|
Insulation |
EPDM Rubber Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Connector is 9-1/4 inch x 4-3/4 inch wide |