Alternate Catalog No. : FTN 175-4-8971 K
Catalog No. : FTN175-4-8971K
Description: ALUM TRANS SPADE CONN KIT
UPC: 783786080090
Aluminum Transformer Spade Connector, 4 Tower/positions, Aluminum and Copper, Center Formed Pad with (6) Tapped 1/2-13 UNC Holes, 4 inch wide x 4 inch tall x .75 inch thick. Black PVC Coating. Screws 1/2-13 x 1.5 inch. Includes Silicone Grease, Stainless Steel Belleville Washers, Stainless Steel Flat Washers and Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 x 4 in |
Documents/Support Tools
|
SDS |