Alternate Catalog No. : FTN 175-22 NTT
Catalog No. : FTN175-22NTT
Description: AL TRANS SPADE CONN AL/CU 4TOWER
UPC: 783786726660
Flood Seal Aluminum Transformer Spade Connector, Aluminum-Copper, Four Towers - Two per Row. Two Holes per Towers. Includes 8 Screws. Length 10.375. Pad .75 inch thick x 4 inch wide x 4.5 inch tall. Pad has 4-Holes with 1.75 inch Spacing. Black PVC Coating. Tin Plated.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
Yes - PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
10.375 inch |