Alternate Catalog No. : FTN 175-22 CPCUTNAWR
Catalog No. : FTN175-22CPCUTNAWR
Description: CU TINPL PADMOUNT 2ROW 4OUTL W/RCKT
UPC: 783786726653
Tin Plated Copper Pad-Mount (Centerformed Pad) 175 Series Transformer Spade Connector - Double Row Style, Outlets 4, Length 4 1/4 inch, Assembled with Insulating Rockets
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
- Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
- All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
- Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
- Maximum Contact Ensures Cooler Operating, More Reliable Connections
- All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
Insulating Rocket |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
Length 4-1/4 inches |