Alternate Catalog No. : FTN 125-6 AWR
Catalog No. : FTN125-6AWR
Description: AL SPADE CONN 1HOLE 6 OUTL W/RCKT
UPC: 75114411318
Aluminum Flood Seal, 125 Series, Transformer Spade Connector, 1 Hole Pad, 6 Towers, With Insulating Rockets, less than 1000 Volts. Connector only is 10-5/8 inch wide, 7-7/8 inch long. Pad Thickness is 3/8 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Provide Maximum Contact to Ensure Cooler Operating, more Reliable Joints
- Dual-Rated for use with Aluminum or Copper Cable Ranging from #8 to 500 kcmil
- Outlets Equipped with 1/2 inch Plated Steel Hex-Head Bolts with Captive Belleville Washers to Accept Standard One-Hole or Two-Hole NEMA Aluminum or Copper Lugs
- All Flood-Seal Connectors Comply with ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
4-Hole NEMA Pad |
|
Application |
For Deadfront Pad-Mount Transformers with 4-Hole NEMA Spade Secondary Bushings. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#8 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
PVC |
|
Color |
Black |
|
Insulation |
PVC Coated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 10-5/8 in |