Alternate Catalog No. : FTN 125-4 NCUAWR
Catalog No. : FTN125-4NCUAWR
Description: CU SPADE CONN 6IN 1HOLE 4OUTL ROCK
UPC: 783786726592
Copper 125 Series Transformer Spade Connectors, 2-hole outlets, length 6 inch, outlets 4, NEMA Pad, Assembled with Insulating Rockets
View More
View Less
For more info visit:
electrification.us.abb.com
- Provide Maximum Contact to Ensure Cooler Operating, more Reliable Joints
- Dual-Rated for use with Aluminum or Copper Cable Ranging from #8 to 500 kcmil
- Outlets Equipped with 1/2 inch Plated Steel Hex-Head Bolts with Captive Belleville Washers to Accept Standard One-Hole or Two-Hole NEMA Aluminum or Copper Lugs
- All Flood-Seal Connectors Comply with ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#8 to 500 kcmil |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
Insulating Rocket |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
Length 6 inches |