Alternate Catalog No. : FTN 125-44 N
Catalog No. : FTN125-44N
Description: AL SPADE CONN 6IN 2HOLE 8OUTL
UPC: 783786726608
Aluminum Flood-Seal 125 Series Transformer Spade Connectors, 2-hole Towers/Outlets, length 6 inch, Total of 8 outlets - 2 rows of 4, with 4-Hole Pad opposite. Pad Size 3.625 inch long x 3 inch wide. Pad located to far edge of Connector. Body (Not Towers or Pad) Coated with Black PVC. Includes 16 Screws for Towers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Provide Maximum Contact to Ensure Cooler Operating, more Reliable Joints
- Dual-Rated for use with Aluminum or Copper Cable Ranging from #8 to 500 kcmil
- Outlets Equipped with 1/2 inch Plated Steel Hex-Head Bolts with Captive Belleville Washers to Accept Standard One-Hole or Two-Hole NEMA Aluminum or Copper Lugs
- All Flood-Seal Connectors Comply with ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#8 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
Length 6 inches |