Catalog No. : FTN1000-22-6NTNIPS
Description: AL TRANS CONN W/INSULATED PAD
UPC: 75114421119
Tin Plated Aluminum Flood Seal Transformer Connector, Four #2-1000 MCM Cable outlets with Flood Seals, Six Hole Insulated NEMA Pad. Overall Height 13-1/4 inch. Black PVC Coating.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
13-1/4 IN |