Alternate Catalog No. : FTHN 175-44 AWR
Catalog No. : FTHN175-44AWR
Description: PAD MOUNT HORIZ TRANSFORMER CONN
UPC: 75114374804
Flood Seal Aluminum Horizontal Transformer Spade Connector with 4-Hole NEMA Pad Mount. Pad 4 inch x 4 inch x .75 inch Thick with Four 0.56 Diameter Holes Spaced 1.75 inch apart. Outlets in Two Rows with 4 Towers per side for Total of Eight Towers, Dual Rated for Aluminum or Copper 2-Hole NEMA Lugs up to 1000 kcmil. Overall Length 16.00 inches x 4.75 inches Wide. Includes Eight EPDM Rubber Insulating Rockets and Sixteen 1/2-13 UNC-2A Zinc Plated Steel Bolts with Captive Belleville Washers. Tower Hole Spacing is 1.75 Center to Center and 2.50 Spacing between Outlets Center to Center. Coating is 0.13 inch Thick Black PVC. 600 Volt Connector.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Horizontal 4-Hole NEMA Mounting Pad |
|
Application |
Multiple-Tap Connections to Power Transformers and Network Protectors. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
up to 1000 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Voltage Rating |
600 V |
|
Insulation |
Insulating Rockets |
|
Mounting |
4-Hole Pad Mount |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall 16.00 inch x 4.75 inch |