Alternate Catalog No. : FTH 44-175-30 CUAWR
Catalog No. : FTH44-175-30CUAWR
Description: CLAMPON TRANS CONN 8OUTLETS CU
UPC: 75114350297
Tin Plated Copper with PVC Coating. Clamp-on Style Transformer Protection Connector, Horizontal Cable Leads with 8 Outlets. 6.25 inch High x 14.38 inch Long. AWR - Assembly with Rockets. Stud Size 3 inch. Includes 16 Screws and 8 Insulated Rockets for Connector, 4 Stainless Steel 1/2-13 x 2 inch Screws, 4 Plugs and One 3 inch Split Gasket for Clamp.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Design Conserves Vault and Manhole Space - and Often Eliminates the Need for Auxiliary Buses
- Clamp-Style Base Provides 3-1/4 inch of Stud Contact and Elimates the Need for a Jam Nut
- Rubber Gasket Ensures Secure Closure between Connector Halves
- All NEMA-Drilled Aluminum Alloy Outlets Equipped with Plated Hex-Head Bolts and Captive Belleville Washers to Accept Two-Hole NEMA Lugs up to 1000 kcmil, Vertical and Horizontal
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Copper Connector, Includes Insulating Rockets |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
PVC and EPDM Rubber Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6-1/4 x 14-3/8 in |