text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTH 44-175-15 CU

Catalog No. : FTH44-175-15CU

Description:  CLAMPON TRANS HORIZ CONN 8 1-1/2CU

UPC: 783786726530

Copper 175 Series Clamp-On Style Transformer and Network Protection Connectors - horizontal cable leads, height 14-3/8 in stud size 1-1/2 in, outlets 8
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Design Conserves Vault and Manhole Space - and Often Eliminates the Need for Auxiliary Buses
  • Clamp-Style Base Provides 3-1/4 inch of Stud Contact and Elimates the Need for a Jam Nut
  • Rubber Gasket Ensures Secure Closure between Connector Halves
  • All NEMA-Drilled Aluminum Alloy Outlets Equipped with Plated Hex-Head Bolts and Captive Belleville Washers to Accept Two-Hole NEMA Lugs up to 1000 kcmil, Vertical and Horizontal

Descriptors

Category

Electrical underground bus connector

Special Features

Horizontal Cable Leads. Compact design conserves vault and manhole space and often eliminates the need for auxiliary buses. Clamp Style base provides 3-1/4 inch of stud contact and eliminates the need for a jam nut. Rubber gasket ensures closure between connector halves.

Application

Convenient multi-tap connections to power transformers and network protectors.

Specifications

Connection

Mechanical

Conductor Range

up to 1000 kcmil

Number Of Conductors

8

Material

Copper Connector

Insulation

PVC

Classifications

Brand Name

Homac

Dimensions

Size

14-3/8 inch

Documents/Support Tools

Instruction Sheet

Click here