Catalog No. : FTA250
Description: NON-INS 251 SERIES ADAPTER LEN 0.82
UPC: 786210812380
Non-Insulated Adapter, Length .82 Inches, Width .56 Inches, Tab Size .250x.032, Copper, Tin Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: F250TA
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Brass |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |