Alternate Catalog No. : FT 95-5-1
Catalog No. : FT95-5-1
Description: AL SCREWON CONN 1INSTUD 5OUTL 8-1/2
UPC: 783786727421
Aluminum Flood-Seal 95 Series Screw-on Transformer Connectors, length 8-1/2 inch, stud size 1, outlets 5
View More
View Less
For more info visit:
electrification.us.abb.com
- PVC-Insulated Aluminum Body Keeps Out Moisture While Maintaining High Conductivity
- Dual-Rated for use with Aluminum or Copper Lugs from #8 to 350 kcmil
- All Flood-Seal Connectors Comply with ANSI C119.4 Standards
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
PVC Insulated Aluminum Body keeps our moisture while maintaining high Conductivity. Dual Rated for use with Aluminum or Copper Lugs from 8 to 350 kcmil. |
|
Application |
For Use with Aluminum or Copper Lugs up to 350 kcmil. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#8 to 350 kcmil |
|
Material |
Aluminum Connector, PVC Insulated |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-1/2 inch |
Documents/Support Tools
|
SDS |