Alternate Catalog No. : FSY 125-42 NAWR
Catalog No. : FSY125-42NAWR
Description: FS SER ENT CONN 2WAY NO12-500 6 TOW
UPC: 783786725335
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard One- or Two-Hole NEMA Aluminum or Copper Lugs.
- All Outlets Approved for Full Cable Rating - Safe and Reliable.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- All Flood-Seal Connectors Meer of Exceed ANSI C119.4.
- RUS Accepted.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
All Outlets Approved for Full cable rating - Safe and Reliable. All Connectors are 100 percent Hi-Pot Tested at 4000 Volts for 60 seconds. Designed for Maximum Contact to ensure Cooler Operation and more reliable joints. Outlets equipped with 1/2 inch Hex-head bolts with Captive Belleville washers to accept Standard one or two hole NEMA Aluminum or Copper Lugs. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum Connector, PVC Insulation |
|
Color |
Black |
|
Insulation |
PVC Coating |
|
Number Of Poles |
6 |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.875 inch x 10.006 inch |