Alternate Catalog No. : FSY 125-21 N
Catalog No. : FSY125-21N
Description: FS AL 125 2WAY Y(2-1) 12-500 2HOLES
UPC: 75114237406
Aluminum Flood-Seal 125 Series Connectors - Service Entrance Connectors, Black PVC Insulated, two-way configuration, outlets 3, Y Type. 2-Hole per Tower for 1/2-13 UNC-2B Screw with 1.75 inch Center to Center Spacing. #12-500 kcmil. Welded between top and bottom section. 10 inches long x 3-1/8 inch wide. Includes 6 Screws
View More
View Less
For more info visit:
electrification.us.abb.com
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard One- or Two-Hole NEMA Aluminum or Copper Lugs.
- All Outlets Approved for Full Cable Rating - Safe and Reliable.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- All Flood-Seal Connectors Meer of Exceed ANSI C119.4.
- RUS Accepted.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Single Hole Towers |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum Connector, PVC Insulation |
|
Color |
Black |
|
Insulation |
PVC Coating |
|
Number Of Poles |
3 |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
10 x 3-1/8 inches |