text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSS 5035

Catalog No. : FSS5035

Description:  INSULCVRS TWIN 2-1500 14-500 14-400

UPC: 783786725274

Flood-Seal 3-Wire Insulating Covers-Single Main and Twin Tap, Main conductor range #2-1500 kcmil, Taps range #14-500 kcmil. Includes Cap (FSS 1000 CAP) and Twin Rocket (CST 3136) and Silicone Grease and Instruction Sheet.
View More View Less
For more info visit:  electrification.us.abb.com
  • Sizes for Most Conductors - Perfect for Copper or Aluminum Conductors Ranging from #14 AWG to 1500 kcmil.
  • Eliminate Taping to Significantly Reduce Labor and Material Cost of Splice Preparation.
  • Rated 600 Volts - Built for Heavy-Duty Loads.
  • RUS Accepted.
  • Easy to Install, Waterproof Twin-Tap Covers.
  • Cut the Proper Cable Rings at Each End of the Twin-Tap Cover and Slide Cover Halves over Cable. The Cover Halves are Mated, Enclosing the Compression Tap in a Waterproof Seal.

Descriptors

Category

Input output connector cover

Special Features

Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation.

Application

Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads.

Specifications

Material

Santoprene Rubber

Color

Black

Conductor Range

#2 AWG , 1500 kcmil , #14 AWG , 500 kcmil , 400 kcmil

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Length

6-3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here