Alternate Catalog No. : FSS 500 TWIN CAP
Catalog No. : FSS500TWINCAP
Description: FS EDPM TWIN TOWER CAP 1/0 2.625 IN
UPC: 783786725250
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation. |
|
Application |
Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads. |
Specifications
|
Material |
Santoprene Rubber |
|
Color |
Black |
|
Conductor Range |
2/0 AWG |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Length |
2-3/4 in |
|
Width |
1-37/64 in |