Alternate Catalog No. : FSS 500 LPSCC V1
Catalog No. : FSS500LPSCCV1
Description: SUBMERSIBLE SPLICE KIT
UPC: 75114264327
- Sizes for Most Conductors - Perfect for Copper or Aluminum Conductors Ranging from #14 AWG to 1500 kcmil.
- Eliminate Taping to Significantly Reduce Labor and Material Cost of Splice Preparation.
- Rated 600 Volts - Built for Heavy-Duty Loads.
- RUS Accepted.
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation. |
|
Application |
Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads. |
Specifications
|
Material |
Santoprene Rubber |
|
Color |
Black |
|
Conductor Range |
AL and CU #14 AWG , AL and CU 500 kcmil |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Documents/Support Tools
|
SDS |