Alternate Catalog No. : FSS 500 CAP W/LINER
Catalog No. : FSS500CAPW/LINER
Description: FS CAP W/LINER 500 MCM
UPC: 783786725175
Flood Seal Cap with Liner, Length 3-59/64 inch. Seven Rings - Sizes #14 to 500 kcmil (1.5 to 240 mm2). Santoprene.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation. |
|
Application |
Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads. |
Specifications
|
Material |
Santoprene Rubber |
|
Color |
Black |
|
Conductor Range |
#14 AWG , 500 kcmil |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Length |
3-59/64 in |