Alternate Catalog No. : FSS 42-212
Catalog No. : FSS42-212
Description: FS W/OXIDE INHIBITOR
UPC: 783786725137
Flood Seal, 4-Wire Tin Plated Aluminum Connector with Twin Tap Cap and Rocket. Contains Oxide Inhibiting Compound. Includes (4) Steel Slotted Screw.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation. |
|
Application |
Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads. |
Specifications
|
Material |
Santoprene Rubber |
|
Color |
Black |
|
Conductor Range |
#2 to #12 AWG |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Documents/Support Tools
|
SDS |