text.skipToContent text.skipToNavigation

Catalog No. : FSS2100-FR

Description:  DEVICE BOX 2GNG 2HUB 1IN FIRE RED

UPC: 704508029005

PVC Double-Coated Multi Gang Device Box, Shallow Style, Double Gang, Two Hubs, Hub Size 1 Inch/27 Metric, Fire Alarm Red
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cast device box

Special Features

Pressure-Sealing Sleeves Protect Connections with Conduit

Application

To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps

Specifications

Color

Red

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

UL E2527, CSA 001472

Dimensions

Size

1 Inch/27mm

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

2

Type of housing feed-through

Thread

Material

Other

Surface protection

Other

Colour

Red